Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   C60
25474 Product picture Schneider Electric

25474

Green premium brand logo
25474 Product picture Schneider Electric
25474
Green premium brand logo

C60 - circuit breaker - C60L - 1P - 63A - K curve

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    C60
    range
    Multi 9
    product name
    C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60L
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    63 A at 40 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    K
    breaking capacity
    6 kA Icu at 400...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at 230...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at 60 V DC 1P conforming to EN/IEC 60947-2
    50 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230...240 V AC 50/60 Hz
    400...415 V AC 50/60 Hz
    130 V AC 50/60 Hz
    magnetic tripping limit
    10...14 x In
    [Ics] rated service breaking capacity
    25 kA conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
    3 kA conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
    12.5 kA conforming to EN/IEC 60947-2 - 230...240 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    73 mm
    net weight
    0.12 kg
    mechanical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals25 mm² flexible
    Tunnel type terminals35 mm² rigid
    tightening torque
    Power circuit: 3.5 N.m upside
    3.5 N.m downside
    product compatibility
    C60 auxiliary
    C60 accessories
    Environment
    standards
    EN 60898
    EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    Packing Units
    Package 1 Weight
    0.125 kg
    Package 1 Height
    0.890 dm
    Package 1 width
    0.180 dm
    Package 1 Length
    0.710 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    25474 : C60 - circuit breaker - C60L - 1P - 63A - K curve
    Description
    C60 - circuit breaker - C60L - 1P - 63A - K curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    C60 - circuit breaker - C60L - 1P - 63A - K curve
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    25474 : C60 - circuit breaker - C60L - 1P - 63A - K curve
    Description
    C60 - circuit breaker - C60L - 1P - 63A - K curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    C60 - circuit breaker - C60L - 1P - 63A - K curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.6 KB
    Date 11/10/17
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.