Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   C60
26259 Product picture Schneider Electric

26259

26259 Product picture Schneider Electric
26259

C60 - circuit breaker - C60B - 2P - 50A - curve

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    C60
    range
    Multi 9
    product name
    C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60B
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    50 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 400...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 230...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    440 V AC 50/60 Hz
    230...240 V AC 50/60 Hz
    400...415 V AC 50/60 Hz
    limitation class
    3 conforming to IEC 60898
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    73 mm
    net weight
    0.24 kg
    mechanical durability
    20000 cycles
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.6 KB
    Date 11/10/17
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.