Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS > 630A
33304 Product picture Schneider Electric

33304

Green premium brand logo
33304 Product picture Schneider Electric
33304
Green premium brand logo

circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1250N
    device application
    Distribution
    circuit breaker name
    Compact NS1250N
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    N
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Motor mechanism
    mounting mode
    Fixed
    mounting support
    Backplate
    (In) rated current up to 65 °C
    1250 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1250 A
    breaking capacity
    30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    30 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    22 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    37 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    4000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    integral instant protection
    40 kA
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    LCIE
    ASEFA
    power losses
    44 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    15.06 kg
    Package 1 Height
    40 cm
    Package 1 width
    40 cm
    Package 1 Length
    30 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 59.6 MB
    Date 09/12/19
    Description
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 23/04/18
    prp.document.label.format pdf
    Size 2.6 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    33304 : circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 653.1 KB
    Date 18/12/18
    prp.document.label.format pdf
    Size 234.6 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    33304 : circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    33304 : circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    circuit breaker basic frame, Compact NS 1250N, 50kA at 415VAC, 1250A, fixed, electrically operated, w/o trip unit, 4P
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.