Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS > 630A
34006 Product picture Schneider Electric

34006

34006 Product picture Schneider Electric
34006

circuit breaker Compact NS2000N - 2000 A - 3 poles - fixed - without trip unit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS1600b...3200
    product or component type
    Basic frame
    device short name
    Compact NS2000N
    device application
    Distribution
    circuit breaker name
    Compact NS2000N
    poles description
    3P
    network type
    AC
    breaking capacity code
    N
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    2000 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    2000 A
    breaking capacity
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation)
    65 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation)
    65 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation)
    52 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation)
    65 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation)
    protection type
    Without protection
    mechanical durability
    5000 cycles conforming to IEC 60947-2
    electrical durability
    1000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    32 kA 3 s conforming to IEC 60947-2
    integral instant protection
    130 kA
    height
    350 mm
    width
    420 mm
    depth
    160 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASTA
    ASEFA
    power losses
    84 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    29.994 kg
    Package 1 Height
    4.300 dm
    Package 1 width
    6.000 dm
    Package 1 Length
    8.000 dm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French10
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 825.7 KB
    Date 23/04/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    3P BASIC FRAME (Version 1.0)
    Files in document
    stp
    646.5 KB
    zip
    358 KB
    prp.document.label.format zip
    Size 1,004.5 KB
    Date 12/09/13
    Files in document
    stp
    646.5 KB
    zip
    358 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 21/04/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    34006 : 34006_ROHS_CHINA_DECLARATION
    Description
    34006_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    34006_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.2 KB
    Date 10/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    34006 : 34006_ROHS_DECLARATION
    Description
    34006_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    34006_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.6 KB
    Date 10/05/19
    prp.document.label.format pdf
    Size 382.3 KB
    Date 02/01/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/08/18
    prp.document.label.format pdf
    Size 580.1 KB
    Date 10/10/17
    prp.document.label.format pdf
    Size 646.6 KB
    Date 10/10/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    34006 : 34006_REACH_DECLARATION
    Description
    34006_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    34006_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.