Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all CP214 - CP227 - CP253
3658389R Product picture Schneider Electric

3658389R

3658389R Product picture Schneider Electric
3658389R

capacitor - Propivar - 1P without internal fuses - 17.5kV - 15000V - 200kvar

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Propivar
    device short name
    Capacitor
    capacitor protection
    Without
    network frequency
    50 Hz
    60 Hz
    capacitor technology
    1P capacitor
    reactive power rating
    130 kvar for 12000 V AC 50 Hz
    160 kvar for 12000 V AC 60 Hz
    170 kvar for 13800 V AC 50 Hz
    200 kvar for 13800 V AC 60 Hz
    200 kvar for 15000 V AC 50 Hz
    240 kvar for 15000 V AC 60 Hz
    network rated voltage
    12000 V AC 50 Hz
    12000 V AC 60 Hz
    13800 V AC 50 Hz
    13800 V AC 60 Hz
    15000 V AC 50 Hz
    15000 V AC 60 Hz
    [Ur] highest voltage for equipment
    17.5 kV conforming to IEC 60871
    [Uimp] rated impulse withstand voltage
    95 kV 1.2/50 µs conforming to IEC 60871-1
    Complementary
    enclosure material
    Painted stainless steel
    capacitor voltage
    6930 V AC, 50 Hz
    6930 V AC, 60 Hz
    7970 V AC, 50 Hz
    7970 V AC, 60 Hz
    8660 V AC, 50 Hz
    8660 V AC, 60 Hz
    power losses
    0.12 W/kVAr at 20 °C after stabilisation
    capacitance tolerance
    - 5 % to 15 %
    temperature drift
    - 0.00035/°C
    rated short-duration power frequency withstand voltage
    38 kV 50 Hz 1 minute conforming to IEC 60871-1
    voltage test
    32250 V ( 10 s ) conforming to EN 60871
    [Ures] residual voltage
    75 V 10 minute
    maximum permissible voltage
    1.15 x Un (for 30 minute per day)
    [Imp] maximum permanent current
    1.3 x In
    type of installation
    Indoor installation
    colour code
    RAL 7038
    connections - terminals
    Lugs
    Resin insulators
    fixing mode
    2 perforated brackets for M10 screw
    height
    682 mm
    width
    347 mm
    depth
    190 mm
    net weight
    44 kg
    Environment
    standards
    CSA C22.2 No 190-M1985
    VDE 0560
    BS 1650
    IEC 60871-2
    IEC 60871-1
    NEMA CP1
    product certifications
    CSA
    operating altitude
    <= 1000 m
    ambient air temperature for operation
    -25…45 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /