Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
48232 Product picture Schneider Electric

48232

Green premium brand logo
48232 Product picture Schneider Electric
48232
Green premium brand logo

circuit breaker Masterpact NW08H2 - 800 A - 3 poles - drawout - w/o trip unit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW08
    circuit breaker name
    Masterpact NW08H2
    poles description
    3P
    network type
    AC
    breaking capacity code
    H2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    800 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    187 kA 525 V AC at 50/60 Hz
    187 kA 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    800 A
    breaking capacity
    85 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    85 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 10000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    50 kA 3 s conforming to IEC 60947-2
    85 kA 1 s conforming to IEC 60947-2
    integral instant protection
    171…209 kA
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    441 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact NT and NW Catalog (Version 4.3)
    Description
    Masterpact NT and NW Catalog
    prp.document.label.format pdf
    Size 27.1 MB
    Date 28/04/20
    Description
    Masterpact NT and NW Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 01/04/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 01/05/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    NW 08 N1 3P BASIC FRAME DRAWOUT (Version 1.0)
    Files in document
    zip
    253.1 KB
    prp.document.label.format zip
    Size 812.1 KB
    Date 10/09/13
    Files in document
    zip
    253.1 KB
    prp.document.label.format zip
    Size 818.6 KB
    Date 21/04/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48232 : 48232_ROHS_CHINA_DECLARATION
    Description
    48232_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    48232_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.1 KB
    Date 27/06/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 10/08/16
    prp.document.label.format pdf
    Size 608.5 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48232 : 48232_ROHS_DECLARATION
    Description
    48232_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    48232_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 10/08/16
    prp.document.label.format pdf
    Size 1 MB
    Date 17/12/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48232 : 48232_REACH_DECLARATION
    Description
    48232_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    48232_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.