Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Vigilohm
50324 Product picture Schneider Electric

50324

50324 Product picture Schneider Electric
50324

insulation monitoring XML316 Vigilohm - 380..415 V AC 50/60 Hz - failsafe

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vigilohm
    device short name
    XML316
    type of measurement
    Network insulation resistance, earth leakage capacitance, local measurement
    signal contacts composition
    3 C/O
    earthing system
    IT
    display type
    LCD
    scale
    0.1...999 kOhm
    number of channels
    16
    measurement current
    0…5 mA
    measurement voltage
    6 V
    fail safe feature
    With
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz tolerance: - 15...10 %
    mounting position
    Horizontal mounting
    Complementary
    [Ue] rated operational voltage
    <= 1000 V AC 45...400 Hz device connected to phase with PHT1000 subassembly
    <= 1200 V DC device connected with PHT1000
    <= 1700 V AC 45...400 Hz device connected to neutral with PHT1000 subassembly
    <= 440 V AC 45...400 Hz device connected to phase
    <= 500 V DC
    <= 760 V AC 45...400 Hz device connected to neutral
    signalling function
    Alarm
    Device fault
    Insulation value display
    Transient fault
    polling time
    15 s
    test function
    Manual, self test
    breaking capacity
    10 A at 24 V DC, L/R = 1 ms
    0.45 A at 220 V DC, L/R = 1 ms
    0.65 A at 120 V DC, L/R = 1 ms
    2.5 A at 48 V DC, L/R = 1 ms
    5 A at 230 V AC, cos phi = 0.7
    3 A at 400 V AC, cos phi = 0.7
    maximum power consumption in VA
    30 VA
    mounting mode
    Flush-mounted
    mounting support
    Plate
    Enclosure
    Cubicle
    height
    129 mm
    width
    229 mm
    depth
    213.5 mm
    net weight
    4.5 kg
    tamperproof of settings
    Protected by access code
    Protected by sealable cover
    auxiliary connection terminal
    Tunnel type terminalsflexible 0.75…1.5 mm²
    Tunnel type terminalsrigid 1…1.5 mm²
    Environment
    dielectric strength
    2500 V
    IP degree of protection
    IP30
    standards
    IEC 364 ch 4 and 5
    IEC 61557-8
    NF C 15-100 §413.4
    UTE C 63-080 classes CPI/XA, DLD/M
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -20…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 28/03/19
    Description
    Vigilohm Catalog English Web Version
    User guide
    Format
    Size
    Date
    Add to My Documents
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    prp.document.label.format pdf
    Size 10.8 MB
    Date 01/06/10
    Description
    User manual of the Vigilohm System XM300C, XML308, XML316, XL308, XL316 insulation monitoring devices
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.6 MB
    Date 30/10/13
    Files in document
    VIGILOHM SYSTEM XML316 220- 240VAC (Version 1.0)
    Files in document
    stp
    607.6 KB
    zip
    418.1 KB
    prp.document.label.format zip
    Size 1 MB
    Date 10/09/13
    Files in document
    stp
    607.6 KB
    zip
    418.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /