Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU
56202 Product picture Schneider Electric

56202

Green premium brand logo
56202 Product picture Schneider Electric
56202
Green premium brand logo

Earth-leakage relay RH10P - 100 mA - 24 V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH10P
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Residual current protection relay
    Complementary
    earthing system
    TN-S
    TT
    IT
    [Us] rated supply voltage
    12...24 V AC 50/60 Hz
    12...48 V DC
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement, range: 80...100 %
    residual earth-leakage time delay adjustment type
    Instantaneous 0.1 A
    test function
    Local
    Remote test
    monitoring
    Electronics (continuous)
    Power supply (continuous)
    Relay/sensor link (continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    net weight
    0.3 kg
    mechanical robustness
    Fire resistance conforming to IEC 60695-2-1
    IK protection 2 joules: IK07 conforming to EN 50102
    IP protection: IP20 conforming to IEC 60529
    IP protection: IP30 conforming to IEC 60529
    IP protection: IP40 conforming to IEC 60529
    Vibrations 13.2...100 Hz: 0.7 g
    Vibrations 2...13.2 Hz: +/- 1 mm
    earth-leakage protection class
    Class A si
    Class AC
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    Panel
    height
    72 mm
    width
    72 mm
    depth
    78 mm
    connections - terminals
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Fault: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Sensor: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
    Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply: 7 mm
    Fault: 7 mm
    Relay test and fault reset: 7 mm
    Sensor: 7 mm
    Voltage presence: 7 mm
    tightening torque
    Auxiliary power supply: 0.6 N.m
    Fault: 0.6 N.m
    Relay test and fault reset: 0.6 N.m
    Sensor: 0.6 N.m
    Voltage presence: 0.6 N.m
    Environment
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    electromagnetic compatibility
    Conducted and radiated emissions: , B, conforming to CISPR 11
    Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
    Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
    High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
    Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
    Radiated susceptibility: , 3, conforming to IEC 61000-4-3
    electrical shock protection class
    Class II
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    VIGIREX catalogue (Version 3.6)
    Description
    VIGIREX catalogue 2018
    prp.document.label.format pdf
    Size 19.6 MB
    Date 13/12/18
    Description
    VIGIREX catalogue 2018
    CAD
    Format
    Size
    Date
    Add to My Documents
    Mechanical drawings\Overall dimensions\Mounting on plate (Version 1.0)
    Files in document
    dxf
    51.4 KB
    wmf
    5.6 KB
    dwg
    12.4 KB
    dwf
    2 KB
    prp.document.label.format zip
    Size 71.5 KB
    Date 03/02/05
    Files in document
    dxf
    51.4 KB
    wmf
    5.6 KB
    dwg
    12.4 KB
    dwf
    2 KB
    Mechanical drawings\Overall dimensions\Facial view (Version 1.0)
    Files in document
    dwg
    11.2 KB
    dxf
    74.5 KB
    dwf
    2.3 KB
    wmf
    6 KB
    prp.document.label.format zip
    Size 93.9 KB
    Date 03/02/05
    Files in document
    dwg
    11.2 KB
    dxf
    74.5 KB
    dwf
    2.3 KB
    wmf
    6 KB
    Mechanical drawings\Overall dimensions\Closed cover\Side view (Version 1.0)
    Files in document
    dwg
    12.3 KB
    dxf
    49.9 KB
    dwf
    2.1 KB
    wmf
    5.6 KB
    prp.document.label.format zip
    Size 70 KB
    Date 03/02/05
    Files in document
    dwg
    12.3 KB
    dxf
    49.9 KB
    dwf
    2.1 KB
    wmf
    5.6 KB
    Mechanical drawings\Overall dimensions\Front view (Version 1.0)
    Files in document
    dwg
    12.6 KB
    dxf
    80.5 KB
    dwf
    2.6 KB
    wmf
    6.8 KB
    prp.document.label.format zip
    Size 102.4 KB
    Date 02/02/05
    Files in document
    dwg
    12.6 KB
    dxf
    80.5 KB
    dwf
    2.6 KB
    wmf
    6.8 KB
    Mechanical drawings\Overall dimensions\Opened cover\Side view (Version 1.0)
    Files in document
    dwg
    14.7 KB
    dxf
    57.1 KB
    dwf
    2.2 KB
    wmf
    7 KB
    prp.document.label.format zip
    Size 81 KB
    Date 02/02/05
    Files in document
    dwg
    14.7 KB
    dxf
    57.1 KB
    dwf
    2.2 KB
    wmf
    7 KB
    Mechanical drawings\Overall dimensions\Mounting\Door cut-out (Version 1.0)
    Files in document
    dwg
    21.6 KB
    dxf
    80.4 KB
    dwf
    3.4 KB
    wmf
    10.6 KB
    prp.document.label.format zip
    Size 116 KB
    Date 02/02/05
    Files in document
    dwg
    21.6 KB
    dxf
    80.4 KB
    dwf
    3.4 KB
    wmf
    10.6 KB
    Mechanical drawings\Overall dimensions\3D view (Version 1.0)
    Files in document
    dwg
    348.5 KB
    dxf
    1.5 MB
    dwf
    24.4 KB
    wmf
    47.9 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 02/02/05
    Files in document
    dwg
    348.5 KB
    dxf
    1.5 MB
    dwf
    24.4 KB
    wmf
    47.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 02/07/18
    prp.document.label.format pdf
    Size 1.8 MB
    Date 01/03/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    56202 : Earth-leakage relay RH10P - 100 mA - 24 V
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 315 KB
    Date 24/05/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 270.2 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    56202 : Earth-leakage relay RH10P - 100 mA - 24 V
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 952.8 KB
    Date 20/03/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    56202 : Earth-leakage relay RH10P - 100 mA - 24 V
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Earth-leakage relay RH10P - 100 mA - 24 V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.