Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact Switch-disconnectors
64776 Product picture Schneider Electric

64776

64776 Product picture Schneider Electric
64776

switch-disconnector Masterpact NW16HF - 1600 A - 600 V - 4 poles - draw - UL 489

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product name
    Masterpact NW UL 489
    product or component type
    Switch disconnector
    device short name
    Masterpact NW16
    switch-disconnector name
    Masterpact NW16HF
    device application
    Protection
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1600 A AC
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz
    breaking capacity code
    HF
    suitability for isolation
    Yes conforming to IEC 60947-3
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Chassis
    [Icw] rated short-time withstand current
    100 kA at 220 V
    100 kA at 480 V
    85 kA at 600 V
    mechanical durability
    25000 cycles with maintenance
    12500 cycles without maintenance
    electrical durability
    2800 cycles without maintenance
    connection pitch
    115 mm
    height
    439 mm
    width
    556 mm
    depth
    395 mm
    net weight
    120 kg
    integral instant protection
    40 kA
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    NW 08 N1 4P BASIC FRAME DRAWOUT (Version 1.0)
    Files in document
    stp
    506.4 KB
    zip
    230.7 KB
    prp.document.label.format zip
    Size 737 KB
    Date 10/09/13
    Files in document
    stp
    506.4 KB
    zip
    230.7 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 10/08/16
    prp.document.label.format pdf
    Size 608.5 KB
    Date 15/06/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 10/08/16
    prp.document.label.format pdf
    Size 1 MB
    Date 17/12/10
    Description
    None
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.