Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Masterpact NT/NW UL 489 listed
64816 Product picture Schneider Electric

64816

64816 Product picture Schneider Electric
64816

rear connection - for NW UL 489 - 4 poles - 2000 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW08 circuit breaker
    Masterpact NW Masterpact NW10 circuit breaker
    Masterpact NW Masterpact NW12 circuit breaker
    poles description
    4P
    [In] rated current
    800 A fixed
    1000 A fixed
    1200 A fixed
    Complementary
    location of connection
    Rear
    localisation on device
    Upside
    connection position
    Horizontal
    connection pitch
    115 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 01/04/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 01/05/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    64816 : rear connection - for NW UL 489 - 4 poles - 2000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    64816 : rear connection - for NW UL 489 - 4 poles - 2000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    64816 : rear connection - for NW UL 489 - 4 poles - 2000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    rear connection - for NW UL 489 - 4 poles - 2000 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.