Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Masterpact NT/NW UL 489 listed
64824 Product picture Schneider Electric

64824

64824 Product picture Schneider Electric
64824

rear connection - for NW UL 489 - 4 poles - 4000/5000 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW40 circuit breaker
    Masterpact NW Masterpact NW50 circuit breaker
    poles description
    4P
    [In] rated current
    4000 A fixed
    5000 A fixed
    Complementary
    location of connection
    Rear
    localisation on device
    Upside
    connection position
    Horizontal
    connection pitch
    115 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 01/04/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 01/05/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    64824 : rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    64824 : rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    64824 : rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    rear connection - for NW UL 489 - 4 poles - 4000/5000 A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /