Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MicroLogic
64857 Product picture Schneider Electric

64857

64857 Product picture Schneider Electric
64857

control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Masterpact NW08...50 UL 489
    device application
    Distribution
    poles description
    4P
    3P
    protected poles description
    4t
    3t
    3t + N/2
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 3.0 A
    trip unit technology
    Electronic
    trip unit protection functions
    Basic protection
    protection type
    Overload protection (long time)
    Instantaneous short-circuit protection
    trip unit rating
    800 A at 50 °C
    1200 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3000 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    Complementary
    mounting mode
    Drawout
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    0.42...1 x In
    0.48...64 x In
    0.6...1 x In
    0.66...82 x In
    0.84...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    0.7…24 s 6 x Ir
    12.5…600 s 1.5 x Ir
    thermal memory
    20 mn
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    1.5...12 x In
    zone selective interlocking ZSI
    With
    communication of data
    Measurement readout
    Protection and alarm settings
    display type
    Digital display
    type of measurement
    Ammeter
    Environment
    standards
    UL 489
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 01/04/16
    prp.document.label.format pdf
    Size 4.8 MB
    Date 01/04/16
    prp.document.label.format pdf
    Size 14.6 MB
    Date 01/03/12
    prp.document.label.format pdf
    Size 4.9 MB
    Date 01/05/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 01/05/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 23/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    64857 : control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    64857 : control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    64857 : control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    control unit Micrologic 3.0 A, for Masterpact NW UL 489 drawout, LI protections
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.