Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
709021 Product picture Schneider Electric

709021

Green premium brand logo
709021 Product picture Schneider Electric
709021
Green premium brand logo

Wibe - end plug 28E - plastic - orange

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    End plug
    device short name
    28E
    Complementary
    product destination
    pendant ends
    fibre optic cable duct
    material with surface treatment
    Plastic orange
    height
    30 mm
    width
    24 mm
    depth
    52 mm
    net weight
    0.5 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Brochure
    Format
    Size
    Date
    Add to My Documents
    introducing_the_all_new_Wibe_CLX3_System (Version 1.0)
    Files in document
    Description
    Presentation of the new Wibe support system
    prp.document.label.format zip
    Size 73.4 MB
    Date 11/09/19
    Files in document
    Description
    Presentation of the new Wibe support system
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    709021 : Wibe - end plug 28E - plastic - orange
    Description
    Wibe - end plug 28E - plastic - orange
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - end plug 28E - plastic - orange
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    709021 : Wibe - end plug 28E - plastic - orange
    Description
    Wibe - end plug 28E - plastic - orange
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - end plug 28E - plastic - orange
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    709021 : Wibe - end plug 28E - plastic - orange
    Description
    Wibe - end plug 28E - plastic - orange
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - end plug 28E - plastic - orange
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /