Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Wibe Cable ladders
709799 Product picture Schneider Electric

709799

Green premium brand logo
709799 Product picture Schneider Electric
709799
Green premium brand logo

Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Vertical piece
    product specific application
    Heavy loading
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape two-sided
    mounting support
    floor
    ceiling
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    2980 mm
    width
    160 mm
    depth
    160 mm
    net weight
    1240 kg / set of 100
    market segment
    Small commercial
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    709799 : Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 591 KB
    Date 11/10/16
    Size pdf
    Size 622.9 KB
    Date 11/10/16
    Size pdf
    Size 620.2 KB
    Date 11/10/16
    Size pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    709799 : Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Cable ladders (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 208 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    709799 : Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - vertical piece 20F - steel hot-dip galvanized - H:2980 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /