Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
713694 Product picture Schneider Electric

713694

Green premium brand logo
713694 Product picture Schneider Electric
713694
Green premium brand logo

Wibe - screw set 22S - steel hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Bolt
    device short name
    22S
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    screw type
    M8 x 16 mm
    Complementary
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    shape of screw head
    Cup square
    thread type
    M8
    net weight
    1.9 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Cable support tunnel solution (Version 1.3)
    Files in document
    Description
    Cable ladder solution for tunnels
    prp.document.label.format zip
    Size 80.8 MB
    Date 12/06/18
    Files in document
    Description
    Cable ladder solution for tunnels
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    713694 : 713694_ROHS_CHINA_DECLARATION
    Description
    713694_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    713694_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    713694 : 713694_ROHS_DECLARATION
    Description
    713694_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    713694_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    713694 : 713694_REACH_DECLARATION
    Description
    713694_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    713694_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /