Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
715879 Product picture Schneider Electric

715879

Green premium brand logo
715879 Product picture Schneider Electric
715879
Green premium brand logo

Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    mounting support
    floor
    ceiling
    range compatibility
    Wibe
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    2970 mm
    width
    16 mm
    depth
    42 mm
    net weight
    240 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    715879 : Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    715879 : Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    715879 : Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - pendant/fixing rail 24/34 - steel hot-dip galvanized - 3m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /