Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
716792 Product picture Schneider Electric

716792

Green premium brand logo
716792 Product picture Schneider Electric
716792
Green premium brand logo

Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Threaded rod
    device short name
    W76
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Complementary
    product destination
    6 support bracket
    material with surface treatment
    Steel, electro-galvanized
    corrosion class
    C1
    thread type
    M10
    length
    2000 mm
    net weight
    100 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    716792 : Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    716792 : Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    716792 : Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - threaded rod W76 - steel electro-galvanized - M10 - 2m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /