Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
718189 Product picture Schneider Electric

718189

Green premium brand logo
718189 Product picture Schneider Electric
718189
Green premium brand logo

Wibe - vertical riser 18-500 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Riser
    device short name
    18
    Complementary
    direction change type
    Vertical
    inner radius
    272 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 500 mm width
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    452 mm
    width
    497 mm
    depth
    452 mm
    net weight
    250 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    718189 : Wibe - vertical riser 18-500 - steel Zinkpox coated white
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    718189 : Wibe - vertical riser 18-500 - steel Zinkpox coated white
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Cable ladders (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 208 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    718189 : Wibe - vertical riser 18-500 - steel Zinkpox coated white
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/02/20
    Description
    Wibe - vertical riser 18-500 - steel Zinkpox coated white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /