Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
718575 Product picture Schneider Electric

718575

Green premium brand logo
718575 Product picture Schneider Electric
718575
Green premium brand logo

Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZSP
    device application
    Dry environment
    Complementary
    type of side profile
    Open profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    55 mm
    width
    500 mm
    length
    4 m
    net weight
    257 kg / 100 m
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    standards
    IEC 61537
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 25/04/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    718575 : Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    718575 : Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    718575 : Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - cable ladder - KHZSP-500 - steel pre-galvanized - 4 m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /