Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
720518 Product picture Schneider Electric

720518

720518 Product picture Schneider Electric
720518

Wibe - riser coupling 49-500 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Riser coupling
    provided equipment
    2 x M12 screw and nut
    Complementary
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    120 mm
    width
    497 mm
    depth
    483 mm
    net weight
    245 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /