Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
720526 Product picture Schneider Electric

720526

720526 Product picture Schneider Electric
720526

Wibe - pendant/fixing rail 24/20FS - steel Zinkpox coated white - 6m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Complementary
    shape
    C-shape two-sided
    mounting support
    floor
    ceiling
    range compatibility
    Wibe
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    5940 mm
    width
    106 mm
    depth
    48 mm
    net weight
    4200 kg / set of 100
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /