Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Wibe Cable ladders
721122 Product picture Schneider Electric

721122

Green premium brand logo
721122 Product picture Schneider Electric
721122
Green premium brand logo

Wibe - coupling 22 - pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Coupling
    range compatibility
    Wibe
    Complementary
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    60 mm
    width
    150 mm
    depth
    24 mm
    net weight
    21 kg / set of 100
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    721122 : Wibe - coupling 22 - pre-galvanized
    Description
    Wibe - coupling 22 - pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - coupling 22 - pre-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 591 KB
    Date 11/10/16
    Size pdf
    Size 622.9 KB
    Date 11/10/16
    Size pdf
    Size 620.2 KB
    Date 11/10/16
    Size pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    721122 : Wibe - coupling 22 - pre-galvanized
    Description
    Wibe - coupling 22 - pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - coupling 22 - pre-galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Metal Cable trays (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 192.6 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    721122 : Wibe - coupling 22 - pre-galvanized
    Description
    Wibe - coupling 22 - pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - coupling 22 - pre-galvanized
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /