Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
725751 Product picture Schneider Electric

725751

Green premium brand logo
725751 Product picture Schneider Electric
725751
Green premium brand logo

Wibe - joint 21 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Joint
    range compatibility
    Wibe
    provided equipment
    Screw M6
    Complementary
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    64 mm
    width
    300 mm
    depth
    22 mm
    net weight
    46 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Cable support tunnel solution (Version 1.3)
    Files in document
    Description
    Cable ladder solution for tunnels
    prp.document.label.format zip
    Size 80.8 MB
    Date 12/06/18
    Files in document
    Description
    Cable ladder solution for tunnels
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    725751 : Wibe - joint 21 - stainless steel AISI 316L
    Description
    Wibe - joint 21 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - joint 21 - stainless steel AISI 316L
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    725751 : Wibe - joint 21 - stainless steel AISI 316L
    Description
    Wibe - joint 21 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - joint 21 - stainless steel AISI 316L
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Cable ladders (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 208 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    725751 : Wibe - joint 21 - stainless steel AISI 316L
    Description
    Wibe - joint 21 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - joint 21 - stainless steel AISI 316L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /