Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
726436 Product picture Schneider Electric

726436

Green premium brand logo
726436 Product picture Schneider Electric
726436
Green premium brand logo

Wibe - support bracket 3-400 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Complementary
    mounting support
    pendant/fixing rail
    vertical piece
    product destination
    cable ladder 400 mm width
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    70 mm
    width
    406 mm
    depth
    40 mm
    net weight
    78 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    726436 : Wibe - support bracket 3-400 - stainless steel AISI 316L
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/02/20
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    726436 : Wibe - support bracket 3-400 - stainless steel AISI 316L
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/02/20
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Metal Cable trays (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 192.6 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    726436 : Wibe - support bracket 3-400 - stainless steel AISI 316L
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/02/20
    Description
    Wibe - support bracket 3-400 - stainless steel AISI 316L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /