Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Wibe Cable ladders
727351 Product picture Schneider Electric

727351

Green premium brand logo
727351 Product picture Schneider Electric
727351
Green premium brand logo

Wibe - 90° interior bend 15-600 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    device short name
    15
    product or component type
    90° interior bend
    Complementary
    direction change type
    Horizontal
    inner radius
    268 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 600 mm width
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    55 mm
    width
    997 mm
    depth
    997 mm
    net weight
    440 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    727351 : Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 591 KB
    Date 11/10/16
    Size pdf
    Size 622.9 KB
    Date 11/10/16
    Size pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    727351 : Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Cable ladders (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 208 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    727351 : Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - 90° interior bend 15-600 - stainless steel AISI 316L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /