Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
727363 Product picture Schneider Electric

727363

Green premium brand logo
727363 Product picture Schneider Electric
727363
Green premium brand logo

Wibe - T-junction 16-600 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    T-junction
    device short name
    16
    Complementary
    inner radius
    268 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 600 mm width
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    length
    1397 mm
    height
    55 mm
    width
    997 mm
    net weight
    600 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    727363 : Wibe - T-junction 16-600 - stainless steel AISI 316L
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    727363 : Wibe - T-junction 16-600 - stainless steel AISI 316L
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    727363 : Wibe - T-junction 16-600 - stainless steel AISI 316L
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/06/20
    Description
    Wibe - T-junction 16-600 - stainless steel AISI 316L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /