Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Wibe Cable ladders
728649 Product picture Schneider Electric

728649

Green premium brand logo
728649 Product picture Schneider Electric
728649
Green premium brand logo

Wibe - screw M10X20 - stainless steel AISI 316L

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Screw
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    screw type
    M10 x 20 mm
    Complementary
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    net weight
    2.2 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 29/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    728649 : Wibe - screw M10X20 - stainless steel AISI 316L
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 591 KB
    Date 11/10/16
    Size pdf
    Size 622.9 KB
    Date 11/10/16
    Size pdf
    Size 620.2 KB
    Date 11/10/16
    Size pdf
    Size 608 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    728649 : Wibe - screw M10X20 - stainless steel AISI 316L
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    728649 : Wibe - screw M10X20 - stainless steel AISI 316L
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    Wibe - screw M10X20 - stainless steel AISI 316L
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /