Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
729217 Product picture Schneider Electric

729217

Green premium brand logo
729217 Product picture Schneider Electric
729217
Green premium brand logo

Wibe - profile support piece 37 - steel pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Profile support piece
    maximum number of control steps
    Wibe Cable Ladders
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    136 mm
    width
    50 mm
    depth
    20 mm
    net weight
    6 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    729217 : 729217_ROHS_CHINA_DECLARATION
    Description
    729217_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    729217_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 591 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 608 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 11/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    729217 : 729217_ROHS_DECLARATION
    Description
    729217_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    729217_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Wibe Metal Cable trays (Version 1.0)
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 192.6 KB
    Date 27/10/11
    Description
    PEP Wibe - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    729217 : 729217_REACH_DECLARATION
    Description
    729217_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/06/20
    Description
    729217_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /