Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Wibe Cable ladders
730245 Product picture Schneider Electric

730245

Green premium brand logo
730245 Product picture Schneider Electric
730245
Green premium brand logo

Wibe - junction box plate 35S - steel pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Junction box plate unholed
    device short name
    35S
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    mounting support
    cable ladder profile
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    164 mm
    width
    170 mm
    depth
    20 mm
    net weight
    23 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    730245 : Wibe - junction box plate 35S - steel pre-galvanized
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    730245 : Wibe - junction box plate 35S - steel pre-galvanized
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    730245 : Wibe - junction box plate 35S - steel pre-galvanized
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/06/20
    Description
    Wibe - junction box plate 35S - steel pre-galvanized
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /