Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
81144 Product picture Schneider Electric

81144

81144 Product picture Schneider Electric
81144

PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    2P + E
    network type
    AC
    outlet standard
    British
    Domestic
    Complementary
    [In] rated current
    13 A
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Pins: stainless steel
    Springs: stainless steel
    cover type
    Lid
    device mounting
    Surface
    mounting mode
    Panel-mounted
    socket number
    1
    connections - terminals
    Captive screws
    net weight
    0.095 kg
    base dimension
    65 x 85 mm
    height
    85 mm
    width
    65 mm
    depth
    45.2 mm
    colour
    Grey (RAL 7035)
    Environment
    standards
    IEC 60884
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Packing Units
    Package 1 Weight
    0.312 kg
    Package 1 Height
    0.450 dm
    Package 1 width
    0.650 dm
    Package 1 Length
    0.850 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 07/03/19
    Description
    Catalogue PratiKa
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    81144 : PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    81144 : PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    81144 : PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    PratiKa socket - grey - 2P + E - 10/16 A - 250 V - British - IP65 - surface
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.