Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 K
9001KN245 Product picture Schneider Electric
Discontinued

9001KN245

Green premium brand logo
9001KN245 Product picture Schneider Electric
Discontinued
9001KN245
Green premium brand logo

30MM LEGEND PLATE - ON-OFF

Show more characteristics
9001KN245  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    label dimensions
    40 x 43 mm
    marking
    White OFF-ON on black background
    language
    English
    Complementary
    mounting diameter
    30 mm
    material
    Aluminium
    net weight
    0.005 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.536 g
    Package 1 Height
    0.254 cm
    Package 1 width
    4.064 cm
    Package 1 Length
    4.572 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 24/05/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 03/06/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN245 : 30MM LEGEND PLATE - ON-OFF
    Description
    30MM LEGEND PLATE - ON-OFF
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    30MM LEGEND PLATE - ON-OFF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN245 : 30MM LEGEND PLATE - ON-OFF
    Description
    30MM LEGEND PLATE - ON-OFF
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    30MM LEGEND PLATE - ON-OFF
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.7 KB
    Date 01/11/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN245 : 30MM LEGEND PLATE - ON-OFF
    Description
    30MM LEGEND PLATE - ON-OFF
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    30MM LEGEND PLATE - ON-OFF
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.