Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 SK
9001SK88J35LRFR Product picture Schneider Electric

9001SK88J35LRFR

9001SK88J35LRFR Product picture Schneider Electric
9001SK88J35LRFR

illuminated selector switch Ø 30 - red - 4 positions - stay put

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated selector switch
    device short name
    9001SK
    type of operator
    stay put
    operator profile
    Red long handle
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    net weight
    0.19 kg
    shape of signaling unit head
    Octagonal
    operator position information
    4 positions
    contacts type and composition
    Without contact block
    mechanical durability
    500000 cycles
    light block supply
    Direct
    light source
    LED
    bulb base
    BA 9s
    light block colour
    Red
    product compatibility
    9001KA1, mounted side 2
    [Us] rated supply voltage
    24...28 V AC/DC
    mounting location
    Side 2
    device presentation
    Basic element
    compatibility code
    9001SK
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    CSA C22.2 No 14
    JIS C 852
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-5-1
    JIS C 4520
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 24/05/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 03/06/14
    Description
    CB Scheme certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.