Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 SK
9001SKR8P35RH25 Product picture Schneider Electric
Discontinued

9001SKR8P35RH25

Green premium brand logo
9001SKR8P35RH25 Product picture Schneider Electric
Discontinued
9001SKR8P35RH25
Green premium brand logo

illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V

Show more characteristics
9001SKR8P35RH25  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated mushroom head push-button
    device short name
    9001SK
    type of operator
    pull : spring return, center : stay put, push : spring return
    operator profile
    Red mushroom Ø 41 mm, unmarked
    light block supply
    Direct
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    net weight
    0.226 kg
    operating position
    Any position
    shape of signaling unit head
    Round
    operator position information
    3 positions
    contacts type and composition
    1 NC for late-break
    1 NC for slow-break
    contacts type and composition
    2 NC
    positive opening
    With conforming to IEC 60947-5-2
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 2.5 kV
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    light source
    incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    24...28 V AC/DC
    operator additional information
    Screw-on plastic mushroom
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP66 conforming to NF C 20-010
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    UL 508
    JIS C 852
    EN/IEC 60947-5-1
    JIS C 4520
    IEC 60947-5-4
    IEC 60947-1
    CSA C22.2 No 14
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    226.796 g
    Package 1 Height
    4.826 cm
    Package 1 width
    5.842 cm
    Package 1 Length
    11.43 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 24/05/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 03/06/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35RH25 : illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35RH25 : illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKR8P35RH25 : illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 24 V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.