Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   IEM3000
A9MEM3275 Product picture Schneider Electric

A9MEM3275

Green premium brand logo
A9MEM3275 Product picture Schneider Electric
A9MEM3275
Green premium brand logo

iEM3275 energy meter - CT - LON - 1 digital I - multi-tariff - MID

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    range of product
    Acti 9 iEM3000
    device short name
    IEM3275
    product or component type
    Energy meter
    Complementary
    poles description
    3P
    1P + N
    3P + N
    type of measurement
    Active and reactive energy
    Active and reactive power
    Current
    Voltage
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Sub billing
    Partial meter
    Multi-tariff
    accuracy class
    Class 0.5S active energy conforming to IEC 62053-22
    Class 0.5S active energy conforming to IEC 61557-12
    Class C active energy conforming to EN 50470-3
    input type
    External CT 1 A or 5 A
    [In] rated current
    1 A
    5 A
    rated voltage
    100…277 V
    173…480 V
    network frequency
    60 Hz
    50 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    1…32767000 mA
    maximum value measured
    99999999 MWh
    tariff input
    Tariff (4)
    communication port protocol
    LON, insulation 3750 V
    communication port support
    Screw terminal block: LonWorks TP/FT-10
    local signalling
    Green indicator light: power ON
    Yellow flashing LED: accuracy checking
    alarm: overload
    number of inputs
    1 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    0
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Current circuit: screw terminals 6 mm² cable(s)
    Voltage circuit: screw terminals 2.5 mm² cable(s)
    overvoltage category
    III
    standards
    IEC 61036
    IEC 61010
    UL 61010-1
    IEC 62053-22
    IEC 61557-12
    IEC 62053-23
    product certifications
    CE conforming to IEC 61010 (safety)
    CE conforming to EN 61557-12 (power monitor)
    CE conforming to IEC 61326-1 (EMC)
    CULus conforming to UL 61010 (safety)
    CULus conforming to ANSI C12.20 (sub-meter)
    EAC (sub-meter)
    RCM conforming to NMI M 6-1 (sub-meter)
    UL
    MID conforming to EN 50470-3 (sub-meter)
    MID conforming to EN 62052 (sub-meter)
    Environment
    IP degree of protection
    IP40 front panel: conforming to IEC 60529
    IP20 body: conforming to IEC 60529
    pollution degree
    2
    relative humidity
    5…95 % at 50 °C
    ambient air temperature for operation
    -25…55 °C - IEC
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    < 2000 m
    colour
    White
    9 mm pitches
    10
    width
    90 mm
    height
    95 mm
    depth
    69 mm
    Packing Units
    Package 1 Weight
    302.000 g
    Package 1 Height
    85.000 mm
    Package 1 width
    95.000 mm
    Package 1 Length
    105.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 25/01/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    PowerLogic. Electrical network management (Version 1.0)
    Description
    The PowerLogic Energy Meters combine highly accurate precision microprocessor based metering electronics with industrial grade split-core CTs and to provide exceptional metering accuracy and greatly reduce the total metering system installed cost
    prp.document.label.format pdf
    Size 10.2 MB
    Date 27/11/19
    Description
    The PowerLogic Energy Meters combine highly accurate precision microprocessor based metering electronics with industrial grade split-core CTs and to provide exceptional metering accuracy and greatly reduce the total metering system installed cost
    User guide
    Format
    Size
    Date
    Add to My Documents
    iEM3000 series - Energy Meters - User Manual (Version 12)
    Description
    iEM3000 series - Energy Meters - User Manual
    prp.document.label.format pdf
    Size 4.7 MB
    Date 18/10/19
    Description
    iEM3000 series - Energy Meters - User Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.5 MB
    Date 03/12/13
    Files in document
    stp
    778.2 KB
    zip
    741.5 KB
    prp.document.label.format zip
    Size 902.2 KB
    Date 10/06/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 121.9 KB
    Date 23/01/19
    prp.document.label.format pdf
    Size 444.2 KB
    Date 23/01/19
    prp.document.label.format pdf
    Size 330.5 KB
    Date 23/01/19
    prp.document.label.format pdf
    Size 366.8 KB
    Date 02/01/19
    prp.document.label.format pdf
    Size 427.5 KB
    Date 17/08/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    iEM3200 series 1 A / 5 A watt-hour meter (Version 05)
    Description
    iEM3200 series 1 A / 5 A watt-hour meter
    prp.document.label.format pdf
    Size 5.7 MB
    Date 20/11/19
    Description
    iEM3200 series 1 A / 5 A watt-hour meter
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3275 : A9MEM3275_ROHS_CHINA_DECLARATION
    Description
    A9MEM3275_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    A9MEM3275_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 93.3 KB
    Date 19/07/19
    Description
    MID versions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3275 : A9MEM3275_ROHS_DECLARATION
    Description
    A9MEM3275_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    A9MEM3275_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211 KB
    Date 08/01/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3275 : A9MEM3275_REACH_DECLARATION
    Description
    A9MEM3275_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    A9MEM3275_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 507.1 KB
    Date 30/11/17
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.