Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Phaseo ABT7, ABL6
ABL6TS16J Product picture Schneider Electric

ABL6TS16J

Green premium brand logo
ABL6TS16J Product picture Schneider Electric
ABL6TS16J
Green premium brand logo

voltage transformer - 230..400 V - 1 x 12 V - 160 VA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Phaseo Optimum
    product or component type
    Safety and isolation transformer
    rated power in VA
    160 VA
    input voltage
    230 V AC single phase, terminal(s): N-L1
    400 V AC phase to phase, terminal(s): L1-L2
    output voltage
    12 V AC
    secondary winding
    Single
    protective cover
    Without
    ambient air temperature for operation
    -20…50 °C
    Complementary
    input voltage limits
    360...440 V
    207...253 V
    network frequency limits
    47…63 Hz
    input voltage tolerance
    +/- 15 V
    efficiency
    88 %
    power dissipation in W
    21.8 W
    output sustained overvoltage
    7 % (no load, hot state)
    maximum voltage drop at rated load
    0.4 %
    no load losses
    9.1 W
    short-circuit voltage
    0,069
    output protection type
    Against overload, protection technology: external
    Against overvoltage, protection technology: external
    Against short-circuits, protection technology: external
    connections - terminals
    For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
    For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
    For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11
    marking
    CE
    fixing mode
    By 4 screws diameter: 5.8 mm on vertical panel, operating position: horizontal
    By 4 screws diameter: 5.8 mm on vertical panel, operating position: vertical
    By 4 screws diameter: 5.8 mm on horizontal panel with derating to 90 %
    operating altitude
    3000 m
    electrical insulation class
    Class B
    width
    106 mm
    height
    112 mm
    depth
    81 mm
    net weight
    3.2 kg
    Environment
    product certifications
    UR
    EAC
    standards
    UL 506
    IP degree of protection
    IP20
    environmental characteristic
    EMC conforming to EN 62041
    Safety conforming to EN 61558-1
    Safety conforming to EN 61558-2-6
    protective treatment
    TC
    ambient air temperature for storage
    -40…80 °C
    overvoltage category
    Class I conforming to VDE 0106-1
    dielectric strength
    2000 V between winding and ground
    4000 V between primary and secondary
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 128.6 KB
    Date 31/03/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 416.9 KB
    Date 01/12/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    voltage transformer - 230..400 V - 1 x 12 V - 160 VA
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    a

    b

    c

    G

    J

    Ø

    105

    112

    80

    80.5

    63

    4.8

    Dimensions in in.

    a

    b

    c

    G

    J

    Ø

    4.13

    4.41

    3.15

    3.17

    2.48

    0.19


  • Connections and Schema

    Internal Scheme



    Primary Voltage Wiring



    Secondary Voltage Wiring



Compare products: /