Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio interfaces ABR/ABS
ABR2E112E Product picture Schneider Electric
Discontinued

ABR2E112E

ABR2E112E Product picture Schneider Electric
Discontinued
ABR2E112E

input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC

Show more characteristics
ABR2E112E  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Interface for discrete signals
    product or component type
    Slim electromechanical input interface module
    contacts type and composition
    1 NO
    [Uc] control circuit voltage
    48 V
    control circuit type
    DC
    width pitch dimension
    9.5 mm
    maximum [In] rated current
    0.011 A
    reverse polarity protection
    Control circuit: internal
    short-circuit protection
    2 A external fuse type fast blow
    [Ith] conventional free air thermal current
    1 A conforming to IEC 60947-1
    local signalling
    Green LEDcontrol signal state:
    quantity per set
    Set of 5
    Complementary
    control circuit voltage limits
    57.6 V
    connections - terminals
    Screw clamp terminal
    operating threshold
    37.3 V
    drop-out voltage
    8.5 V
    holding current
    2 mA
    power dissipation in W
    0.52 W
    maximum switching voltage
    125 V DC
    140 V AC
    [Ue] rated operational voltage
    <= 100 V DC conforming to IEC 60947-5-1 for built-in contacts
    <= 127 V AC conforming to IEC 60947-5-1 for built-in contacts
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1 A AC-12 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    0.5 A AC-14 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    0.5 A AC-15 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    minimum switching current
    1 mA
    minimum switching voltage
    5 V
    electrical reliability
    1e-008
    operating time
    <= 10 ms between energisation of coil and closing of NO contact DC
    <= 6 ms between de-energisation of coil and closing of NO contact DC
    contact bounce time
    <= 5 ms
    operating rate in Hz
    10 Hz at no-load
    0.5 Hz at Ie
    mechanical durability
    20000000 cycles
    [Ui] rated insulation voltage
    250 V conforming to VDE 0110 group C
    300 V conforming to IEC 60947-1
    flame retardance
    V0 conforming to UL 94
    cable cross section
    0.27…4 mm², 1 wire rigid
    0.34…2.5 mm², 1 or 2 wires flexible with cable end
    0.6…2.5 mm², 1 or 2 wires flexible without cable end
    operating position
    Any position
    installation category
    II conforming to IEC 60947-1
    mounting support
    Symmetrical DIN rail
    Combination rail
    Asymmetrical DIN rail
    net weight
    0.032 kg
    Environment
    immunity to microbreaks
    1 ms
    dielectric strength
    2000 V between coil circuit and contact circuits
    2500 V between wired interface and earth
    750 V between open contacts
    standards
    IEC 60947-5-1
    product certifications
    UL
    DNV
    LROS (Lloyds register of shipping)
    BV
    CSA
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    3 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
    electromagnetic compatibility
    1.2/50 µs shock waves immunity test conforming to IEC 947-1
    1.2/50 µs shock waves immunity test conforming to IEC 947-1
    1.2/50 µs shock waves immunity test conforming to IEC 947-1
    Electromagnetic field immunity test, level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
    Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
    Rapid transients immunity test, level 3 on input/output 1 kV conforming to IEC 61000-4-4
    Rapid transients immunity test, level 3 on power supply 2 kV conforming to IEC 61000-4-4
    ambient air temperature for operation
    -25…70 °C at Us
    -5…40 °C unrestricted operation
    -5…55 °C from 0.85...1.1 Us
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 3000 m
    pollution degree
    2 conforming to IEC 60947-1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40 g
    Package 1 Height
    7.2 cm
    Package 1 width
    9 cm
    Package 1 Length
    10.8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    200 g
    Package 2 Height
    7.2 cm
    Package 2 width
    9 cm
    Package 2 Length
    10.8 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    25
    Package 3 Weight
    1.196 kg
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 213 B
    Date 09/03/09
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 37.9 KB
    Date 08/01/99
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABR2E112E : input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Interfaces ABR-1 ABR-2 ABS-2 (Version Add ROHS Directive)
    Description
    Zelio Interfaces ABR-1 ABR-2 ABS-2
    prp.document.label.format pdf
    Size 393.1 KB
    Date 22/07/19
    Description
    Zelio Interfaces ABR-1 ABR-2 ABS-2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABR2E112E : input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 01/04/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ABR2E112E : input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    input interface module - 9.5 mm - electromechanical - 48 V DC - 1 NC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Slim Electromechanical Interface Module
    Dimensions



  • Connections and Schema

    Slim Electromechanical Interface Module
    Example of Application with PLC

    Interfacing PLC discrete inputs


    S1
    Pushbuttons series contacts
    (1)
    Processing power supply
    (2)
    PLC positive logic discrete inputs
    (3)
    Process power supply
    (4)
    2-wire sensors
    (5)
    3-wire sensors


    Slim Electromechanical Interface Module
    Circuit Diagram

    1 N/O