Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Rack Containment
ACCS1008 Product picture Schneider Electric
To be discontinued

ACCS1008

Green premium brand logo Product Logo
ACCS1008 Product picture Schneider Electric
To be discontinued
ACCS1008
Green premium brand logo Product Logo

APC Rack Air Containment, Front Assembly, InRow RA, 300mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Installation guide
    Physical
    colour
    Black
    depth
    19.6 cm
    height
    191.1 cm
    net weight
    13.64 kg
    width
    30 cm
    Packing Units
    Package 1 Weight
    22.55 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    50.8 cm
    Package 1 Length
    203.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489.2 KB
    Date 06/07/11
    Description
    Installation instructions
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCS1008 - APC Rack Air Containment, Front Assembly, InRow RA, 300mm (Version V0)
    Files in document
    pdf
    874.9 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 3.1 MB
    Date 31/05/11
    Files in document
    pdf
    874.9 KB
    Description
    Cooling Solutions, Thermal Containment
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACCS1008 : ACCS1008_ROHS_DECLARATION
    Description
    ACCS1008_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ACCS1008_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.