Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Rack Containment
ACCS1009 Product picture Schneider Electric

ACCS1009

Green premium brand logo Product Logo
ACCS1009 Product picture Schneider Electric
ACCS1009
Green premium brand logo Product Logo

Rack Air Containment, Front Assembly, ACRC301S / ACRC301H, 300mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Installation guide
    Physical
    colour
    Black
    depth
    19.6 cm
    height
    191.1 cm
    net weight
    13.64 kg
    width
    30 cm
    Packing Units
    Package 1 Weight
    22.55 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    50.8 cm
    Package 1 Length
    203.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Rack Air Containment Front Assembly (Version V0)
    Description
    Rack Air Containment Front assembly for ACRC301S/H - Installation
    prp.document.label.format pdf
    Size 841.2 KB
    Date 14/01/14
    Description
    Rack Air Containment Front assembly for ACRC301S/H - Installation
    prp.document.label.format pdf
    Size 183 KB
    Date 16/01/08
    Description
    Product Overview
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCS1009 - Rack Air Containment, Front Assembly, 300mm (Version V0)
    Files in document
    pdf
    404.7 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 2.3 MB
    Date 19/04/16
    Files in document
    pdf
    404.7 KB
    Description
    Cooling Solutions, Thermal Containment
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACCS1009 : Rack Air Containment, Front Assembly, ACRC301S / ACRC301H, 300mm
    Description
    Rack Air Containment, Front Assembly, ACRC301S / ACRC301H, 300mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    Rack Air Containment, Front Assembly, ACRC301S / ACRC301H, 300mm
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    InRow Chilled Water Bid (Guide) Specification (Version V0)
    Files in document
    pdf
    356.2 KB
    zip
    36.2 KB
    Description
    Guide Specification for the InRow Chilled Water product line
    prp.document.label.format zip
    Size 392.4 KB
    Date 14/02/14
    Files in document
    pdf
    356.2 KB
    zip
    36.2 KB
    Description
    Guide Specification for the InRow Chilled Water product line
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.