Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB68010 Product picture Schneider Electric

ALB68010

ALB68010 Product picture Schneider Electric
ALB68010

Multifix - DCL lighting plug - B22 - 2P+E - 6A/250 V AC - screw terminal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Plus
    Multifix Air
    product or component type
    DCL lighting plug
    provided equipment
    DCL plug 2P+E 6A/250 VAC
    quantity per set
    Set of 20
    Complementary
    bulb base
    B22
    outlet poles configuration
    2P + E
    [In] rated current
    6 A
    rated voltage
    250 V AC
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    colour tint
    White (RAL 9010)
    connections - terminals
    Screw terminals
    height
    97 mm
    width
    45 mm
    depth
    30 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.