Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Air
ALB69892 Product picture Schneider Electric

ALB69892

Green premium brand logo
ALB69892 Product picture Schneider Electric
ALB69892
Green premium brand logo

Multifix - hole saw with spring - for board material - black - diameter 67 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Plus
    Multifix Air
    product or component type
    Hole saw with spring
    quantity per set
    Set of 1
    Complementary
    product destination
    Board material
    material
    Steel
    colour tint
    Black (RAL 9005)
    diameter
    67 mm
    height
    67 mm
    width
    67 mm
    depth
    100 mm
    Packing Units
    Package 1 Weight
    0.343 kg
    Package 1 Height
    0.900 dm
    Package 1 width
    1.100 dm
    Package 1 Length
    1.100 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.1)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 24/06/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69892 : Multifix - hole saw with spring - for board material - black - diameter 67 mm
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69892 : Multifix - hole saw with spring - for board material - black - diameter 67 mm
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69892 : Multifix - hole saw with spring - for board material - black - diameter 67 mm
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Multifix - hole saw with spring - for board material - black - diameter 67 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.