Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB69893 Product picture Schneider Electric

ALB69893

ALB69893 Product picture Schneider Electric
ALB69893

Multifix Plus - hole saw - for board material - black - diameter 29…65 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Plus
    product or component type
    Hole saw
    quantity per set
    Set of 1
    Complementary
    product destination
    Board material
    material
    Steel
    colour tint
    Black (RAL 9005)
    diameter
    29…65 mm
    height
    74 mm
    width
    74 mm
    depth
    84 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.