Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB69896 Product picture Schneider Electric
Discontinued

ALB69896

Green premium brand logo
ALB69896 Product picture Schneider Electric
Discontinued
ALB69896
Green premium brand logo

Multifix Plus - hole saw - for board material - red - diameter 40 mm

Show more characteristics
ALB69896  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Plus
    product or component type
    Hole saw
    quantity per set
    Set of 1
    Complementary
    product destination
    Board material
    material
    Steel
    colour tint
    Red
    diameter
    40 mm
    height
    40 mm
    width
    40 mm
    depth
    101 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    202 g
    Package 1 Height
    8.2 cm
    Package 1 width
    8.2 cm
    Package 1 Length
    9.3 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    36
    Package 2 Weight
    7.759 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69896 : Multifix Plus - hole saw - for board material - red - diameter 40 mm
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69896 : Multifix Plus - hole saw - for board material - red - diameter 40 mm
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB69896 : Multifix Plus - hole saw - for board material - red - diameter 40 mm
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - hole saw - for board material - red - diameter 40 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.