Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71335 Product picture Schneider Electric

ALB71335

Green premium brand logo
ALB71335 Product picture Schneider Electric
ALB71335
Green premium brand logo

Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Plus
    product or component type
    Apparatus box
    device presentation
    Without cover
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    2 gangs
    installation direction
    Horizontal
    fixing mode
    By screws and claws
    material
    PS (polystyrene)
    mechanical robustness
    Fire resistance
    colour tint
    Box: blue (RAL 5015)
    cable entry
    6 knock-out
    distance between centers
    71 mm
    height
    71 mm
    width
    71 mm
    depth
    50 mm
    connections - terminals
    Screwed
    diameter
    67 mm
    distance between supports
    60 mm
    tube diameter
    0.84 mm
    internal depth
    38 mm
    length
    142 mm
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    standards
    IEC 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71335 : Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71335 : Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71335 : Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Multifix Plus - apparatus box - 2 gangs - without cover - 67x50mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.