Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71614 Product picture Schneider Electric

ALB71614

Green premium brand logo
ALB71614 Product picture Schneider Electric
ALB71614
Green premium brand logo

Multifix - surface cover for single 40 mm box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Plus
    product or component type
    Surface cover
    quantity per set
    Set of 10
    Complementary
    product destination
    For single box
    shape
    Round
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene)
    colour tint
    White (RAL 9010)
    height
    51 mm
    width
    51 mm
    depth
    15 mm
    Packing Units
    Package 1 Weight
    0.005 kg
    Package 1 Height
    0.140 dm
    Package 1 width
    0.500 dm
    Package 1 Length
    0.500 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71614 : ALB71614_ROHS_CHINA_DECLARATION
    Description
    ALB71614_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    ALB71614_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71614 : ALB71614_ROHS_DECLARATION
    Description
    ALB71614_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    ALB71614_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71614 : ALB71614_REACH_DECLARATION
    Description
    ALB71614_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    ALB71614_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.