Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71804 Product picture Schneider Electric
Discontinued

ALB71804

ALB71804 Product picture Schneider Electric
Discontinued
ALB71804

Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm

Show more characteristics
ALB71804  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Plus
    product or component type
    Wall box kit
    device presentation
    With flush cover
    provided equipment
    Flush cover
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By screws and claws
    material
    PS (polystyrene)
    ABS (acrylonitrile butadiene-styrene)
    mechanical robustness
    Fire resistance
    colour tint
    Box: blue (RAL 5015)
    Plastic part: white (RAL 9010)
    cable entry
    6 knock-out
    height
    71 mm
    width
    71 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    standards
    IEC 60670-1
    Packing Units
    Package 1 Weight
    0.033 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71804 : Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71804 : Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB71804 : Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/12/20
    Description
    Multifix Plus - wall box kit - 1 gang - with flush cover - 67x40mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.