Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71822 Product picture Schneider Electric

ALB71822

ALB71822 Product picture Schneider Electric
ALB71822

Multifix Plus - wall box kit - 1 gang - with flush cover and lighting plug E27

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Plus
    product or component type
    Wall box kit
    device presentation
    With flush cover and lighting plug E27
    provided equipment
    DCL plug 2P+E 6A/250 VAC
    Flush cover
    Lighting plug with E27 base
    IPX4 DCL outlet
    quantity per set
    Set of 500
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By screws and claws
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    PS (polystyrene)
    ABS (acrylonitrile butadiene-styrene)
    mechanical robustness
    Fire resistance
    colour tint
    Box: blue (RAL 5015)
    Plastic part: white (RAL 9010)
    cable entry
    6 knock-out
    height
    71 mm
    width
    71 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    standards
    IEC 60670-1
    IEC 61995-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.