Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71836 Product picture Schneider Electric

ALB71836

ALB71836 Product picture Schneider Electric
ALB71836

Multifix Plus - ceiling box - with flush cover & lighting plug B22 - 67x50 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Plus
    product or component type
    Ceiling box
    device presentation
    With flush cover and lighting plug B22
    provided equipment
    Lighting plug with B22 base
    DCL plug 2P+E 6A/250 VAC
    IPX4 DCL outlet
    Flush cover
    Suspension chimney
    Hook
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By screws and claws
    material
    PA (polyamide) 6.6
    ABS (acrylonitrile butadiene-styrene)
    PS (polystyrene)
    Steel
    PC/ABS
    mechanical robustness
    Fire resistance
    colour tint
    Box: blue (RAL 5015)
    Plastic part: white (RAL 9010)
    cable entry
    6 knock-outs
    drill diameter/depth
    67 mm 50 mm
    height
    71 mm
    width
    71 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    IEC 61995-1
    IEC 60670-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.