Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix Plus
ALB71841 Product picture Schneider Electric

ALB71841

ALB71841 Product picture Schneider Electric
ALB71841

Multifix Plus - ceiling box - with flush cover & lighting plug E27 - 67x50 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Plus
    product or component type
    Ceiling box
    device presentation
    With flush cover and lighting plug E27
    provided equipment
    IPX4 DCL outlet
    Lighting plug with E27 base
    DCL plug 2P+E 6A/250 VAC
    Suspension chimney
    Hook
    Flush cover
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By screws and claws
    material
    PA (polyamide) 6.6
    PC/ABS
    Steel
    PS (polystyrene)
    ABS (acrylonitrile butadiene-styrene)
    mechanical robustness
    Fire resistance
    colour tint
    Box: blue (RAL 5015)
    Plastic part: white (RAL 9010)
    cable entry
    6 knock-outs
    drill diameter/depth
    67 mm 50 mm
    height
    71 mm
    width
    71 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    IEC 61995-1
    IEC 60670-1
    Packing Units
    Package 1 Weight
    0.106 kg
    Package 1 Height
    0.600 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    1.200 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 16/02/09
    Description
    Product Environmental Profile - Multifix Plus
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.