Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Switched Rack PDUs
AP8959EU3 Product picture Schneider Electric

AP8959EU3

Product Logo
AP8959EU3 Product picture Schneider Electric
AP8959EU3
Product Logo

Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
    Lead time
    Usually in Stock
    General
    provided equipment
    Installation guide
    Locking input power cord
    Rack mounting brackets
    Serial configuration cable
    Safety guide
    Physical
    cable length
    3.00 m
    colour
    Black
    depth
    4.6 cm
    height
    179.1 cm
    net weight
    5.73 kg
    width
    5.6 cm
    Input
    permissible voltage
    220…240 V
    Max line current
    16 A
    input current limits
    16 A
    Load capacity
    3700 VA
    network frequency
    50/60 Hz
    plug standard
    IEC 60309 16 A 2P + E
    input voltage
    200 V
    208 V
    230 V
    Output
    number of power socket outlets
    21 IEC 60320 C13
    3 IEC 60320 C19
    Conformance
    product certifications
    CUL listed
    PSE
    UL listed
    VCCI class A
    VDE
    standards
    EN 55022 class A
    EN 55024
    EN 61000-3-2
    EN 61000-3-3
    FCC part 15 class A
    ICES-003
    Environmental
    ambient air temperature for operation
    -5…45 °C
    relative humidity
    5…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -25…65 °C
    storage altitude
    0.00…15240.00 m
    Packing Units
    Package 1 Weight
    8.59 kg
    Package 1 Height
    200.2 cm
    Package 1 width
    16.5 cm
    Package 1 Length
    11.4 cm
    Number of Units in Package 3
    48
    Offer Sustainability
    EU RoHS Directive
    Lead free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English28
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (PDU) Pocket Guide (Version V2)
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    prp.document.label.format pdf
    Size 8.9 MB
    Date 07/04/20
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 400V Compatibility Chart (Version V5)
    Files in document
    pdf
    72.7 KB
    pdf
    72.7 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    prp.document.label.format zip
    Size 145.4 KB
    Date 07/07/15
    Files in document
    pdf
    72.7 KB
    pdf
    72.7 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 27/01/20
    Description
    Security Configuration
    Rack Power Distribution Unit (PDU) Installation Instructions (Version C)
    Description
    Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
    prp.document.label.format pdf
    Size 968.2 KB
    Date 18/12/19
    Description
    Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
    Switched Rack Power Distribution Unit User Guide, Firmware Version 6.8.0 (Version L)
    Description
    Covers the physical Device interface, the Command Line Interface (CLI), and the Web User Interface (Web UI) for both deployment and system monitoring
    prp.document.label.format pdf
    Size 1.9 MB
    Date 18/12/19
    Description
    Covers the physical Device interface, the Command Line Interface (CLI), and the Web User Interface (Web UI) for both deployment and system monitoring
    prp.document.label.format pdf
    Size 147.7 KB
    Date 18/12/19
    Description
    Release Notes
    Release Notes Metered and Switched (AP8xxx) Rack Power Distribution Unit (PDU) v6.4.0 (Version V8)
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    prp.document.label.format pdf
    Size 58.4 KB
    Date 29/01/16
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    Rack Power Distribution Unit Display Module Installation (Version V1)
    Description
    Includes safety information and an illustration showing how to replace the display module for a rack power distribution unit.
    prp.document.label.format pdf
    Size 115.9 KB
    Date 10/07/15
    Description
    Includes safety information and an illustration showing how to replace the display module for a rack power distribution unit.
    Switched Rack Power Distribution (AP89XX) Unit User Guide Firmware Version 5.X.X (Version V2)
    Description
    Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
    prp.document.label.format pdf
    Size 930.3 KB
    Date 08/01/14
    Description
    Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
    prp.document.label.format pdf
    Size 460.5 KB
    Date 25/07/12
    Description
    Security, Configuration
    MIB Reference Guide (Online Guide) (Version V0)
    Description
    Configuration; Operation; Configuration; Operation
    prp.document.label.format pdf
    Size 122.1 KB
    Date 20/10/06
    Description
    Configuration; Operation; Configuration; Operation
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 97.1 KB
    Date 10/12/10
    Description
    Rack PDU, Switched
    AP8959EU3 - Rack PDU 2G, Switched, ZeroU, 16A, 100-240V (Version V0)
    Files in document
    pdf
    145.4 KB
    Description
    Power Distribution, Switched Rack PDU
    prp.document.label.format zip
    Size 601.4 KB
    Date 20/10/10
    Files in document
    pdf
    145.4 KB
    Description
    Power Distribution, Switched Rack PDU
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Switched Rack PDU AP8959EU3 Overview and Specifications (Version V0)
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 25/10/10
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of Conformity CMIM Morocco_AP89XX Series (French) (Version V0)
    Description
    SDOC for CMIM Compliance for Morocco_AP89XX Series PDUs
    prp.document.label.format pdf
    Size 60.7 KB
    Date 29/07/19
    Description
    SDOC for CMIM Compliance for Morocco_AP89XX Series PDUs
    CCC Exemption Letter (Version V2)
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    prp.document.label.format pdf
    Size 4.4 MB
    Date 06/11/18
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters (Version V2)
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    prp.document.label.format zip
    Size 8.4 MB
    Date 06/11/18
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    prp.document.label.format pdf
    Size 92 KB
    Date 09/10/18
    Description
    Declaration of Conformity
    AP8959 KCC Approval (Version V1)
    Files in document
    pdf
    198.5 KB
    pdf
    198.5 KB
    Description
    KCC approval for Korea
    prp.document.label.format zip
    Size 397 KB
    Date 31/07/17
    Files in document
    pdf
    198.5 KB
    pdf
    198.5 KB
    Description
    KCC approval for Korea
    VDE DE1-48267/M1 CB certificate for NextGen AP86XX, AP89XX rPDU (Version V2)
    Files in document
    Description
    VDE approval documents for NextGen MPO rPDUs
    prp.document.label.format zip
    Size 3.2 MB
    Date 02/02/17
    Files in document
    Description
    VDE approval documents for NextGen MPO rPDUs
    prp.document.label.format zip
    Size 2.2 MB
    Date 02/02/17
    Files in document
    Description
    EMC certificate
    prp.document.label.format pdf
    Size 37.8 KB
    Date 29/08/14
    ACMA Suppliers Declaration of Conformity - AP89xx (Version V0)
    Description
    ACMA DoC for Australia
    prp.document.label.format pdf
    Size 46.2 KB
    Date 05/02/13
    Description
    ACMA DoC for Australia
    prp.document.label.format pdf
    Size 653.5 KB
    Date 26/10/12
    Description
    VDE License for AP86xx rPDUs
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (PDU) Safety Information (Version F)
    Description
    Provides the safety information for installation and operation of the Rack PDU.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 14/02/20
    Description
    Provides the safety information for installation and operation of the Rack PDU.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Switched Rack Power Distribution Unit (PDU) (Version V0)
    Description
    End of Life Instruction (EoLI) for the Switched Rack PDU Product Range
    prp.document.label.format pdf
    Size 361.6 KB
    Date 06/08/12
    Description
    End of Life Instruction (EoLI) for the Switched Rack PDU Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP8959EU3 : Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
    Description
    Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Switched Rack Power Distribution Unit (PDU) (Version V0)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Switch Rack PDU Product Range
    prp.document.label.format zip
    Size 664.1 KB
    Date 06/08/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Switch Rack PDU Product Range
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.