Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Data Center Operation: Change
AP971000 Product picture Schneider Electric

AP971000

Green premium brand logo Product Logo
AP971000 Product picture Schneider Electric
AP971000
Green premium brand logo Product Logo

Data Center Operation: Change 1000 Rack License

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Packing Units
    Package 1 Weight
    0.45 kg
    Package 1 Height
    22.9 cm
    Package 1 width
    17.8 cm
    Package 1 Length
    0.6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Lead free
    Yes
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP971000 : AP971000_ROHS_DECLARATION
    Description
    AP971000_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    AP971000_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.